
Accessories substations, Heating module
861L1404
BFLV+thermometer(Thea) in dim 50
Product specifications
Characteristic | Value |
|---|---|
| Allowed temperature [˚C] [Min] | 2 °C |
| Application type | District heating |
| Approval | CE |
| Category name | Indirect heating substations |
| CE mark | Yes |
| Contains batteries | No |
| Cover material | EPP |
| Description | BFLV+thermometer(Thea) in dim 50 |
| DG Indicator Profile | Not relevant for dangerous goods |
| HE connection size | DN50 |
| HE connection type | flange |
Characteristic | Value |
|---|---|
| HE pipe size | DN50 |
| Manufacturer's name | Danfoss |
| Material Description | BFLV+thermometer(Thea) in dim 50 |
| Pressure nominal secondary [bar] | 6 bar |
| Pressure secondary [bar] [Max] | 6 bar |
| Product group | Accessories substations |
| Product line | Heavy Duty Stations |
| Product Type | Heating module |
| Supply temperature construction [˚C] | 95 °C |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 20 Kilogram |
| Net weight | 10 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 15.625 Cubic decimeter |
| EAN/UPC | 5715162697863 |