
Substations, DSA2 WALL, HE80 DHW170, 170 kW, Heating controller name: ECL310, DHW controller name: ECL310, DHW circulation: Yes
144B5045
DSA 2 WALL FI HE80 DHW170
Product specifications
Characteristic | Value |
---|---|
Allowed temperature [˚C] [Min] | 2 °C |
Application type | Indirect heating & Instantaneous DHW |
Approval | CE |
Capacity [kW] | 170.0 kW |
Category name | Indirect heating substations |
CE evaluated | Yes |
Circulation connection size | DN20 |
Circulation connection type | internal thread |
Circulation pipe size | DN20 |
Connection direction primary and secondary | Left / Right |
Cover material | White-lacquered steel sheet |
Cover option | No |
Delta P primary without heat meter [bar] [Min] | 0.69 bar |
Depth with cover [mm] | 650 mm |
Depth without cover [mm] | 650 mm |
Description | DSA 2 WALL FI HE80 DHW170 |
Design | Wall mounted |
DG Indicator Profile | Not relevant for dangerous goods |
DH connection size | DN32 |
DH connection type | external thread |
DH pipe size | DN32 |
DHW circulation | Yes |
DHW circulation pump brand | Grundfos |
DHW circulation pump type | UPS 25-60 N 180 |
DHW connection size | DN32 |
DHW connection type | internal thread |
DHW Control type | Electronic |
DHW controller name | ECL310 |
DHW HEX type | XB37M-20 |
DHW pipe size | DN32 |
Differential pressure primary [bar] [Max] | 12 bar |
Flow primary [m3/h] [Max] | 3.82 m³/h |
HE connection size | DN32 |
HE connection type | internal thread |
Characteristic | Value |
---|---|
HE pipe size | DN32 |
Heating control type | Electronic |
Heating controller name | ECL310 |
Heating HEX type | XB37L-10 |
Heating pump brand | Grundfos |
Heating pump type | Magna 3 25-100 |
Height with cover [mm] | 1200 mm |
Height without cover [mm] | 1200 mm |
HEX DHW alloy | 1.4404 |
HEX DHW brazed/gasketed material | Brazed copper |
HEX heating alloy | 1.4404 |
HEX heating brazed/gasketed material | Brazed copper |
Insulation material | EPP |
Manufacturer's name | Danfoss |
Material Description | DSA 2 WALL FI HE80 DHW170 |
Number of households [Max] | 8 |
Number of households [Min] | 4 |
Package depth [mm] | 800 mm |
Package height [mm] | 800 mm |
Package width [mm] | 1200 mm |
PED category | § 3.3 |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 10 bar |
Pressure primary [bar] [Max] | 16 bar |
Pressure secondary [bar] [Max] | 10 bar |
Product group | Substations |
Product line | Heavy Duty Stations |
Product Type | DSA2 WALL |
Substation version | HE80 DHW170 |
Supply temperature construction [˚C] | 115 °C |
Supply voltage [V] AC | 230 V |
Width with cover [mm] | 650 mm |
Width without cover [mm] | 800 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 15 Kilogram |
Net weight | 15 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162903896 |