Danfoss logo
DID-61-R_267B1177_267B1178_267B1180

DID pre-configured stations, Bottom, 65 kW

267B1180

DID-61, bottom connections, floor heating, DHW 65 kW, HE 19 KW, HEX copper, right version

Product specifications

Characteristic
Value
Air ventYes
Application typeIndirect Heating & Instantaneous DHW
Circulation pumpYes
Connection direction primaryBottom
Connection direction secondaryBottom
Cover materialEPP
DescriptionDID-61, bottom connections, floor heating, DHW 65 kW, HE 19 KW, HEX copper, right version
DG Indicator ProfileNot relevant for dangerous goods
DH connection size3/4"
DH connection typeG int. Thread
DH pipe sizeØ18
DHW capacity [kW] [Max]65 kW
DHW controller nameTD-21
Electrical connection230V 50 Hz
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Heating capacity [kW] [Max]19 kW
Heating control typeThermostatic
Characteristic
Value
Heating controller nameTD-21
Heating system typeFloor heating
HEX DHW brazed/gasketed materialBrazed copper
HEX heating brazed/gasketed materialBrazed copper
In scope of WEEENo
Material DescriptionDID-61 65 Kw R
MeteringPrepared for energy meter
Mixing circuit - controlThermostat
PipingStainless steel
Pressure nominal primary [bar]16 bar
Pressure nominal secondary [bar]16 bar
Product groupSmall Stations
Product lineSubsystems
Product TypeDID pre-configured stations
REACH Candidate List substancesLead (CAS no. 7439-92-1)
StrainerPrimary
Supply temperature construction [˚C]90 °C
Thermal conductivity [W/mK]0.036 W/m-K

General specifications

Characteristic
Value
Gross weight27 Kilogram
Net weight25.5 Kilogram
Characteristic
Value
EAN/UPC5702424658847
Proposition 65Cancer and Reproductive Harm