Warranty & Service
145H0384
DISTRIB. UNIT, 6 CONN. ECL110 VS2 AMV150
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Warranty & Service
Product specifications
Characteristic | Value |
|---|---|
| Application type | Distribution units |
| Contains batteries | No |
| Description | DISTRIB. UNIT, 6 CONN. ECL110 VS2 AMV150 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | DISTRIB. UNIT, 6 CONN. ECL110 VS2 AMV150 |
Characteristic | Value |
|---|---|
| Product group | Distribution units |
| Product line | Subsystems |
| Product Type | Warranty & Service |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10.606 Kilogram |
| Net weight | 9.188 Kilogram |
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |