
Termix VMTD-F MIX-I, Type 2, Heating controller name: RAVK, DHW controller name: IHPT
144B3797
Product Type: Termix VMTD-F MIX-I, Type 2, 16 bar, 120 °C, Thermostatic valve and thermoactuator, IHPT
Product specifications
Characteristic | Value |
---|---|
Application type | Direct Heating with mixing & Instantaneous DHW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circulation connection size | 3/4" |
Circulation connection type | G int. Thread |
Circulation pipe size | Ø18 |
Connection direction | Bottom |
Contain batteries | No |
Cover material | White-lacquered steel sheet, White-lacquered In wall. |
Cover option | Extra |
DCW static pressure [bar] [Min] | 1 bar |
Depth with cover [mm] | 242 mm |
Depth without cover [mm] | 150 mm |
Description | Termix VMTD-F-MIX-I-2 with zone valve, HEX/Pipe insulation, Wilo |
DG Indicator Profile | Contains Gas |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW circulation | Included |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Flow/thermostatic |
DHW controller name | IHPT |
DHW pipe size | Ø18 |
Characteristic | Value |
---|---|
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heating control type | Thermostatic + delta p controller |
Heating controller name | RAVK |
Height with cover [mm] | 800 mm |
Height without cover [mm] | 780 mm |
HEX DHW brazed/gasketed material | Brazed copper |
Material Description | Termix VMTD-F-MIX-I-2XB06H/Zonev./Cirk/R |
Mixing circuit - control | Thermostatic valve and thermoactuator |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Product line | Light Duty Stations |
Product Type | Termix VMTD-F MIX-I |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | bcf8df58-a65e-4dce-bbcd-8a2768f94fec |
Station size type | Type 2 |
Supply temperature construction [˚C] | 120 °C |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Width with cover [mm] | 540 mm |
Width without cover [mm] | 535 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 19 Kilogram |
Net weight | 18 Kilogram |
Volume | 0.062 Cubic meter |
Characteristic | Value |
---|---|
EAN/UPC | 5706560908651 |
Proposition 65 | Cancer and Reproductive Harm |