
Termix VMTD-F-MIX-B, Type 3, Heating controller name: ECL 110, DHW controller name: AVTB
144B3823
Product Type: Termix VMTD-F-MIX-B, Type 3, 16 bar, 120 °C, AVTB
Product specifications
Characteristic | Value |
---|---|
Application type | Direct Heating with mixing & Instantaneous DHW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circulation connection size | 3/4" |
Circulation connection type | G int. Thread |
Circulation pipe size | Ø18 |
Connection direction | Bottom |
Contains batteries | No |
Cover material | White-lacquered steel sheet, White-lacquered In wall. |
Cover option | Extra |
DCW static pressure [bar] [Min] | 1 bar |
DG Indicator Profile | Contains Gas |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW Control type | Thermostatic |
DHW HEX type | T24-1 24 G3/4" P |
DHW circulation | Without |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW controller name | AVTB |
DHW pipe size | Ø18 |
Depth with cover [mm] | 242 mm |
Depth without cover [mm] | 150 mm |
Characteristic | Value |
---|---|
Description | Termix VMTD-F MIX-B-3 with ECL110*, HEX/Pipe insulation |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
HEX DHW brazed/gasketed material | Brazed copper |
Heating control type | Electronic + delta p controller |
Heating controller name | ECL 110 |
Height with cover [mm] | 780 mm |
Height without cover [mm] | 780 mm |
Material Description | Termix VMTD-F-MIX-B-3 T24P/ECL110/Røriso |
Pressure nominal primary [bar] | 16 bar |
Product Type | Termix VMTD-F-MIX-B |
Product group | Small Stations |
Product line | Light Duty Stations |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a71b44be-ba07-46a0-9058-0d52682ee9ba |
Station size type | Type 3 |
Supply temperature construction [˚C] | 120 °C |
UL evaluated | Out of scope |
Width with cover [mm] | 540 mm |
Width without cover [mm] | 530 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 23 Kilogram |
Net weight | 22 Kilogram |
Volume | 0.062 Cubic meter |
Characteristic | Value |
---|---|
EAN/UPC | 5706560908033 |
Proposition 65 | Cancer and Reproductive Harm |