
Termix VMTD-F-I, Type 1, Heating controller name: AVPL, DHW controller name: IHPT
144B3850
Product Type: Termix VMTD-F-I, Type 1, 16 bar, 120 °C, dP-control, IHPT
Product specifications
Characteristic | Value |
---|---|
Application type | Direct Heating & Instantaneous DHW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circulation connection size | 3/4" |
Circulation connection type | G int. Thread |
Circulation pipe size | Ø18 |
Contain batteries | No |
Cover material | White-lacquered steel sheet, White-lacquered In wall. |
Cover option | Extra |
DCW static pressure [bar] [Min] | 1 bar |
Depth with cover [mm] | 242 mm |
Depth without cover [mm] | 150 mm |
Description | Termix VMTD-F-I-1 with zone valve, Wilo Z-15 TT |
DG Indicator Profile | Not relevant for dangerous goods |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW circulation | Included |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Flow/thermostatic |
DHW controller name | IHPT |
DHW pipe size | Ø18 |
EU RoHS compliance | Yes with exemptions |
Characteristic | Value |
---|---|
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heating control type | Delta p controller + zone valve |
Heating controller name | AVPL |
Height with cover [mm] | 650 mm |
Height without cover [mm] | 560 mm |
HEX DHW brazed/gasketed material | Brazed copper |
Material Description | Termix VMTD-F-I-1 XB06H/Zonev./Cirk. 20 |
Mixing circuit - control | dP-control |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Product line | Light Duty Stations |
Product Type | Termix VMTD-F-I |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | aa53880b-2244-40ef-8575-7608d06b1291 |
Station size type | Type 1 |
Supply temperature construction [˚C] | 120 °C |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Width with cover [mm] | 540 mm |
Width without cover [mm] | 510 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 20 Kilogram |
Net weight | 19 Kilogram |
Volume | 0.046 Cubic meter |
Characteristic | Value |
---|---|
EAN/UPC | 5706560900044 |
Proposition 65 | Cancer and Reproductive Harm |