
Termix VMTD-F-I FI, Type 2, Heating controller name: AVPL, DHW controller name: IHPT
144B3848
Product Type: Termix VMTD-F-I FI, Type 2, 16 bar, 120 °C, dP-control, IHPT
Product specifications
Characteristic | Value |
---|---|
Application type | Direct Heating & Instantaneous DHW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
Cover material | White-lacquered steel sheet, White-lacquered In wall. |
Cover option | Extra |
DCW static pressure [bar] [Min] | 1 bar |
Depth with cover [mm] | 242 mm |
Depth without cover [mm] | 110 mm |
Description | Termix VMTD-F-I-2, insulation with zone valve |
DG Indicator Profile | Not relevant for dangerous goods |
DH connection size | 3/4" |
DH connection type | G int. Thread |
DH pipe size | Ø18 |
DHW circulation | Extra |
DHW connection size | 3/4" |
DHW connection type | G int. Thread |
DHW Control type | Flow/thermostatic |
DHW controller name | IHPT |
DHW pipe size | Ø18 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Characteristic | Value |
---|---|
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heating control type | Delta p controller + zone valve |
Heating controller name | AVPL |
Height with cover [mm] | 800 mm |
Height without cover [mm] | 665 mm |
HEX DHW brazed/gasketed material | Brazed copper |
Material Description | VMTD-F-I-2 XB06H/Zonev. Kappeiso. |
Mixing circuit - control | dP-control |
Pressure nominal primary [bar] | 16 bar |
Product group | Small Stations |
Product line | Light Duty Stations |
Product Type | Termix VMTD-F-I FI |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | e7bebc5a-3511-4c98-b949-1623a3dc4090 |
Station size type | Type 2 |
Supply temperature construction [˚C] | 120 °C |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Width with cover [mm] | 540 mm |
Width without cover [mm] | 530 mm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 18 Kilogram |
Net weight | 17 Kilogram |
Volume | 0.037 Cubic meter |
Characteristic | Value |
---|---|
EAN | 5706560907364 |
Proposition 65 | Cancer and Reproductive Harm |