Danfoss logo
DTR-72-L-ASV-PV_267B1465_267B1466_267B1467

DTR pre-configured stations, Top and bottom, 50 kW

267B1466

DTR-72 ASV-PV, top/bottom connections, radiator heating, DHW 50 kW, HEX copper, left version

Product specifications

Characteristic
Value
Air ventYes
Application typeDirect Heating & Instantaneous DHW
Automatic balancing valveASV-PV
Connection direction primaryTop and bottom
Connection direction secondaryTop and bottom
Cover materialEPP
DescriptionDTR-72 ASV-PV, top/bottom connections, radiator heating, DHW 50 kW, HEX copper, left version
DG Indicator ProfileNot relevant for dangerous goods
DH connection size3/4"
DH connection typeG int. Thread
DH pipe sizeØ18
DHW capacity [kW] [Max]50 kW
DHW controller nameTD-21
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Heating system typeRadiator heating
Characteristic
Value
HEX DHW brazed/gasketed materialBrazed copper
HEX heating brazed/gasketed materialCopper
In scope of WEEENo
Material DescriptionDTR-72 50 Kw L ASV-PV
MeteringPrepared for water and energy meter
PipingStainless steel
Pressure nominal primary [bar]16 bar
Pressure nominal secondary [bar]16 bar
Product groupSmall Stations
Product lineSubsystems
Product TypeDTR pre-configured stations
REACH Candidate List substancesLead (CAS no. 7439-92-1)
StrainerPrimary
Supply temperature construction [˚C]90 °C
Thermal conductivity [W/mK]0.036 W/m-K

General specifications

Characteristic
Value
Gross weight10 Kilogram
Net weight8.5 Kilogram
Characteristic
Value
EAN/UPC5715162684658
Proposition 65Cancer and Reproductive Harm