Danfoss logo
DTR-71-R_267B1141_267B1142_267B1144

DTR pre-configured stations, Bottom, 50 kW

267B1142

DTR-71, bottom connections, radiator heating, DHW 50 kW, HEX copper, right version

Product specifications

Characteristic
Value
Air ventYes
Application typeDirect Heating & Instantaneous DHW
Connection direction primaryBottom
Connection direction secondaryBottom
Cover materialEPP
DescriptionDTR-71, bottom connections, radiator heating, DHW 50 kW, HEX copper, right version
DG Indicator ProfileNot relevant for dangerous goods
DH connection size3/4"
DH connection typeG int. Thread
DH pipe sizeØ18
DHW capacity [kW] [Max]50 kW
DHW controller nameTD-21
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Heating system typeRadiator heating
Characteristic
Value
HEX DHW brazed/gasketed materialBrazed copper
HEX heating brazed/gasketed materialCopper
In scope of WEEENo
Material DescriptionDTR-71 50 Kw R
MeteringPrepared for water and energy meter
PipingStainless steel
Pressure nominal primary [bar]16 bar
Pressure nominal secondary [bar]16 bar
Product groupSmall Stations
Product lineSubsystems
Product TypeDTR pre-configured stations
REACH Candidate List substancesLead (CAS no. 7439-92-1)
StrainerPrimary
Supply temperature construction [˚C]90 °C
Thermal conductivity [W/mK]0.036 W/m-K

General specifications

Characteristic
Value
Gross weight17 Kilogram
Net weight15.5 Kilogram
Characteristic
Value
EAN/UPC5702424657529
Proposition 65Cancer and Reproductive Harm