
Jacuzzi Controler
IS99520000
IS99520000
Product specifications
Characteristic | Value |
|---|---|
| Application type | Accessories |
| Contains batteries | No |
| Description | Jacuzzi Controler |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | POTTASTÝRING DANFOSS with ERC 211 |
Characteristic | Value |
|---|---|
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Accessories |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7 Kilogram |
| Net weight | 6 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 32.76 Liter |
| EAN/UPC | 5706560347283 |