
Accessories DHW, Buffer tanks, SEK-LK 1000-340
640U4949
1000 L, Insulation material: EPS with laminated fleece
Product specifications
Characteristic | Value |
---|---|
Category name | Buffer tanks |
DG Indicator Profile | Not relevant for dangerous goods |
Description | SEK-LK 1000-340 |
Hot water tank volume [l] | 1000 L |
Insulation material | EPS with laminated fleece |
Characteristic | Value |
---|---|
Material Description | SEK-LK 1000-340 |
Product Type | Tanks, buffers and heaters |
Product group | Accessories DHW |
Product line | Heavy Duty Stations |
UL evaluated | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 195 Kilogram |
Characteristic | Value |
---|---|
Net weight | 195 Kilogram |