
Accessories DHW, Buffer tanks, SEK-LK 750-380
640U4947
750 L, Insulation material: EPS with laminated fleece
Product specifications
Characteristic | Value |
---|---|
Category name | Buffer tanks |
DG Indicator Profile | Not relevant for dangerous goods |
Description | SEK-LK 750-380 |
Hot water tank volume [l] | 750 L |
Insulation material | EPS with laminated fleece |
Characteristic | Value |
---|---|
Material Description | SEK-LK 750-380 |
Product Type | Tanks, buffers and heaters |
Product group | Accessories DHW |
Product line | Heavy Duty Stations |
UL evaluated | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 145 Kilogram |
Characteristic | Value |
---|---|
Net weight | 145 Kilogram |