
Accessories DHW, Buffer tanks, SES 500
640U4927
500 L, Insulation material: EPS with laminated fleece
Product specifications
Characteristic | Value |
|---|---|
| Allowed temperature [˚C] [Min] | 2 °C |
| Application type | DHW storage & charging |
| Approval | CEPED |
| Category name | Buffer tanks |
| CE mark | Yes |
| Circulation connection size | Rp1" |
| Circulation connection type | Internal thread |
| Circulation pipe size | DN25 |
| Connection direction secondary | Horizontal |
| Contains batteries | No |
| Cover material | EPS+Fleece |
| Depth with cover [mm] | 850 mm |
| Depth without cover [mm] | 650 mm |
| Description | SES 500 |
| Design | Standing |
| DG Indicator Profile | Not relevant for dangerous goods |
| DHW connection size | Rp1 1/2" |
| DHW connection type | Internal thread |
| DHW pipe size | DN40 |
| Height with cover [mm] | 1765 mm |
Characteristic | Value |
|---|---|
| Height without cover [mm] | 1765 mm |
| Hot water tank volume [l] | 500 L |
| Insulation material | EPS with laminated fleece |
| Material Description | SES 500 SST TANK |
| Package depth [mm] | 900 mm |
| Package height [mm] | 1885 mm |
| Package width [mm] | 900 mm |
| PED category | § 4.3 |
| Pressure nominal secondary [bar] | 10 bar |
| Product group | Accessories DHW |
| Product line | Heavy Duty Stations |
| Product Type | Tanks, buffers and heaters |
| REACH Candidate List substances | No |
| Supply temperature construction [˚C] | 95 °C |
| Supply temperature recommended [˚C] | 70 °C |
| Tank material | 1.4571 |
| UL mark | Out of scope |
| Width with cover [mm] | 850 mm |
| Width without cover [mm] | 650 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 102 Kilogram |
| Net weight | 102 Kilogram |
Characteristic | Value |
|---|---|
| Proposition 65 | No Reproductive Toxins or Carcinogens |