
Accessories substations, Service kits
640U4839
Safety thermostat TW AT02 0-120°C
Product specifications
Characteristic | Value |
|---|---|
| Category name | Service kits |
| Contains batteries | No |
| Description | Safety thermostat TW AT02 0-120°C |
| DG Indicator Profile | Not relevant for dangerous goods |
| Manufacturer's name | Jumo |
Characteristic | Value |
|---|---|
| Material Description | TW AT02 0-120°C |
| Product group | Accessories substations |
| Product line | Heavy Duty Stations |
| Product Type | Accessories substations |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.2 Kilogram |
| Net weight | 1 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 15.625 Cubic decimeter |