Small stations accessories
193B1455
Safety thermostat 56°C +-3K
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Safety thermostat 56°C +-3K |
| DG Indicator Profile | Not relevant for dangerous goods |
| DHW HEX type | XB06H4 - 2 - 16/16 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
Characteristic | Value |
|---|---|
| Label product | Yes |
| Material Description | Safety thermostat 56°C +-3K |
| Product group | Small Stations |
| Product line | Subsystems |
| Product Type | Small stations accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Type | Accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.143 Kilogram |
| Net weight | 0.14 Kilogram |
| Volume | 73.238 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424654733 |
| Proposition 65 | Cancer and Reproductive Harm |