
Flat stations accessories
183U6045
EvoFlat Reno 2.0 White cover H840 / W420 / D150 mm
183U6045
Product specifications
Characteristic | Value |
|---|---|
| Application type | Accessories |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Description | EvoFlat Reno 2.0 White cover H840 / W420 / D150 mm |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | Cover f/EvoFlat RENO 2.0 |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Flat stations accessories |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.5 Kilogram |
| Net weight | 1.7 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162706350 |