
Flat stations accessories
183U6033
Feet set for Danfoss Recess box
183U6033
Product specifications
Characteristic | Value |
|---|---|
| Application type | Spare part |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Feet set for Danfoss Recess box |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| EU RoHS compliance | Out of scope |
| In scope of WEEE | No |
| Material Description | Feet set for recess box |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Flat stations accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.12 Kilogram |
| Net weight | 4.96 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424692902 |