
Small stations accessories
183U6030
Recess Box with mounting rail and loose ball valves, W610/H1350/D150
Product specifications
Characteristic | Value |
|---|---|
| Application type | Accessories |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Recess Box with mounting rail and loose ball valves, W610/H1350/D150 |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| EU RoHS compliance | Out of scope |
| In scope of WEEE | No |
| Material Description | Recess Box w/Mount. rail W610/H1350/D150 |
| Product group | Small Stations |
| Product line | Subsystems |
| Product Type | Small stations accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12.5 Kilogram |
| Net weight | 11.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.235 Hectoliter |
| EAN/UPC | 5702424693152 |