Small stations accessories, On wall panels recess box 850x910
183U6021
On wall panels recess box 850x910
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | On wall panels recess box 850x910 |
Material Description | On wall panels recess box 850x910 |
Characteristic | Value |
---|---|
Product Type | Small stations accessories |
Product group | Small Stations |
Product line | Subsystems |
General specifications
Characteristic | Value |
---|---|
Gross weight | 4.3 Kilogram |
Net weight | 1.493 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702424682354 |