
Flat stations accessories
183U6020
On wall panels for Recess box 183U6032 (850x1350)
183U6020
Product specifications
Characteristic | Value |
|---|---|
| Application type | Accessories |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | On wall panels for Recess box 183U6032 (850x1350) |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| EU RoHS compliance | Out of scope |
| In scope of WEEE | No |
| Material Description | On wall panels recess box 850x1350 |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Flat stations accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.3 Kilogram |
| Net weight | 1.493 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 12.479 Cubic decimeter |
| EAN/UPC | 5702424638573 |