Flat stations accessories
183U6018
Front panel Recess box, W690
183U6018
Product specifications
Characteristic | Value |
|---|---|
| Application type | Spare part |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Front panel Recess box, W690 |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| EU RoHS compliance | Out of scope |
| In scope of WEEE | No |
| Material Description | On wall panel front panel 690 |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Flat stations accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.38 Kilogram |
| Net weight | 1.2 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.6 Liter |
| EAN/UPC | 5715162379585 |