Flat stations accessories
183U6012
On wall panel 610x910
183U6012
Product specifications
Characteristic | Value |
|---|---|
| Application type | Accessories |
| Contains batteries | No |
| Description | On wall panel 610x910 |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| Material Description | On wall panel 610x910 |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Flat stations accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.617 Kilogram |
| Net weight | 4.499 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 12.512 Liter |
| EAN/UPC | 5715162387757 |