Small stations accessories
183L5143
Ball valve set 3/4'' 3xDWGW2XSTD w. nuts
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for Stations
Product specifications
Characteristic | Value |
|---|---|
| Application type | Accessories |
| Description | Ball valve set 3/4'' 3xDWGW2XSTD w. nuts |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Ball valve set 3/4'' 3xDWGW2XSTD w. nuts |
Characteristic | Value |
|---|---|
| Product group | Small Stations |
| Product line | Subsystems |
| Product Type | Small stations accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3 Gram |
| Net weight | 2 Gram |
Characteristic | Value |
|---|---|
| Volume | 1 Liter |
| EAN/UPC | 5702424692988 |