Small stations accessories, Ball valve set 3/4'' 3xDWGW4XSTD w. nuts
183L5142
Ball valve set 3/4'' 3xDWGW4XSTD w. nuts
Product specifications
Characteristic | Value |
---|---|
Application type | Accessories |
Description | Ball valve set 3/4'' 3xDWGW4XSTD w. nuts |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | Ball valve set 3/4'' 3xDWGW4XSTD w. nuts |
Characteristic | Value |
---|---|
Product group | Small Stations |
Product line | Subsystems |
Product Type | Small stations accessories |
General specifications
Characteristic | Value |
---|---|
Gross weight | 3 Gram |
Net weight | 2 Gram |
Characteristic | Value |
---|---|
Volume | 1 Liter |
EAN | 5702424692971 |