
Small stations accessories
183B0569
EvoFlat Booster 18/21 kW incl. pipe set.
Product specifications
Characteristic | Value |
|---|---|
| Application type | Accessories |
| Approval | CE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Connection direction secondary | Bottom |
| Contains batteries | No |
| Description | EvoFlat Booster 18/21 kW incl. pipe set. |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical connection | 400V 3N ~50Hz |
| Energy efficiency class | A |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow rate to switch on -max flow rate | 2.0 – 12 l/min |
| Heating system type | Bare wire heating system |
Characteristic | Value |
|---|---|
| In scope of WEEE | Yes |
| Inlet temperature | ≤ 60 °C |
| Material Description | 18/21 kW E-DLH incl.pipeset |
| Piping | Stainless steel |
| Pressure nominal primary [bar] | 10 bar |
| Product group | Small Stations |
| Product line | Subsystems |
| Product Type | Small stations accessories |
| Rated capacity | 18/21 kW (26/30A) |
| Rated volume | 0.3 L |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Required spec. water resistance @ 15°C | ≥ 1000 Ωcm |
| Special electrical conductivity | ≤ 100 mS/m |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.7 Kilogram |
| Net weight | 2.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 33.6 Liter |
| EAN/UPC | 5715255090250 |