Flat stations spare parts
183B0566
Mounting rail w/symbols for EvoFlat 4.0
183B0566
Product specifications
Characteristic | Value |
|---|---|
| Description | Mounting rail w/symbols for EvoFlat 4.0 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Mounting rail w/symbols for EvoFlat 4.0 |
Characteristic | Value |
|---|---|
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Flat stations spare parts |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.25 Kilogram |
| Net weight | 0.15 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 5.237 Liter |
| EAN/UPC | 5715255043683 |