Flat stations spare parts
183B0561
Checkvalve for EvoFlat 4.0
183B0561
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Checkvalve for EvoFlat 4.0 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Checkvalve for EvoFlat 4.0 |
Characteristic | Value |
|---|---|
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Flat stations spare parts |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.7 Kilogram |
| Net weight | 0.6 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.269 Liter |
| EAN/UPC | 5715255043621 |