Danfoss logo
Flat stations spare parts-product-details

Flat stations spare parts

183B0556

Pipe Ø18 mm - 223 mm length (spare part)

Product specifications

Characteristic
Value
DescriptionPipe Ø18 mm - 223 mm length (spare part)
DG Indicator ProfileNot relevant for dangerous goods
Material DescriptionPipe Ø18 mm - 223 mm length (spare part)
Characteristic
Value
Product groupFlat Stations
Product lineSubsystems
Product TypeFlat stations spare parts

General specifications

Characteristic
Value
Gross weight0.2 Kilogram
Net weight0.5 Kilogram
Characteristic
Value
Volume2.617 Liter
EAN/UPC5715255043539