Flat stations spare parts
183B0555
Pipe Ø18 mm - 171 mm length (spare part)
183B0555
Product specifications
Characteristic | Value |
|---|---|
| Description | Pipe Ø18 mm - 171 mm length (spare part) |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Pipe Ø18 mm - 171 mm length (spare part) |
Characteristic | Value |
|---|---|
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Flat stations spare parts |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.5 Kilogram |
| Net weight | 0.2 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.269 Liter |
| EAN/UPC | 5715255043522 |