Small stations spare parts
183B0553
Plast screw for EvoFlat 4.0 set (10pcs)
Product specifications
Characteristic | Value |
|---|---|
| Description | Plast screw for EvoFlat 4.0 set (10pcs) |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Plast screw for EvoFlat 4.0 set (10pcs) |
Characteristic | Value |
|---|---|
| Product group | Small Stations |
| Product line | Subsystems |
| Product Type | Small stations spare parts |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.03 Kilogram |
| Net weight | 0.025 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.269 Liter |
| EAN/UPC | 5715255042624 |