Small stations accessories
183B0544
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Cir set EvoFlat 4.0 SAC w/o safety valve |
Characteristic | Value |
|---|---|
| Product group | Small Stations |
| Product line | Subsystems |
| Product Type | Small stations accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.692 Kilogram |
| Net weight | 1.192 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424683177 |