Small stations spare parts
183B0542
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Safety Thermostat set 4.0 |
Characteristic | Value |
|---|---|
| Product group | Small Stations |
| Product line | Subsystems |
| Product Type | Small stations spare parts |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 205 Gram |
| Net weight | 195 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424660642 |