Small stations accessories
183B0530
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for stations
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | FPS Supply EvoFlat 4.0 KERMI |
Characteristic | Value |
---|---|
Product Type | Small stations accessories |
Product group | Small Stations |
Product line | Subsystems |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.748 Kilogram |
Characteristic | Value |
---|---|
Net weight | 1.23 Kilogram |