Flat stations spare parts
183B0525
Plug for valve
183B0525
Product specifications
Characteristic | Value |
|---|---|
| Description | Plug for valve |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Material Description | Valve Plug set EvoFlat 4.0 |
Characteristic | Value |
|---|---|
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Flat stations spare parts |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1100 Gram |
| Net weight | 7 Gram |
Characteristic | Value |
|---|---|
| Volume | 2.617 Liter |
| EAN/UPC | 5702424603243 |