Flat stations spare parts
183B0518
Plugs set 2 pcs./size
183B0518
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Plugs set 2 pcs./size |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Plug/o-ring/clips set 2 pc EvoFlat 4.0 |
Characteristic | Value |
|---|---|
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Flat stations spare parts |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1200 Gram |
| Net weight | 15 Gram |
Characteristic | Value |
|---|---|
| Volume | 2.617 Liter |
| EAN/UPC | 5702424600556 |