Flat stations spare parts
183B0513
Air vent set incl. clips
183B0513
Product specifications
Characteristic | Value |
|---|---|
| Air vent | Yes |
| Description | Air vent set incl. clips |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Air vent set EvoFlat 4.0 |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Flat stations spare parts |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.484 Kilogram |
| Net weight | 2.3 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.617 Liter |
| EAN/UPC | 5702424600501 |