Flat stations spare parts
183B0510
Spare parts set Type 4 stainless steel (HEX, Strainer, Gasket)
183B0510
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Spare parts set Type 4 stainless steel (HEX, Strainer, Gasket) |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Service kit for 70 plates XB05H StS |
Characteristic | Value |
|---|---|
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Flat stations spare parts |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.484 Kilogram |
| Net weight | 2.3 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 14.074 Liter |
| EAN/UPC | 5702424600259 |