Small stations accessories, Spare parts set Type 4 copper (HEX, Strainer, Gasket)
183B0506
Spare parts set Type 4 copper (HEX, Strainer, Gasket)
Product specifications
Characteristic | Value |
---|---|
Description | Spare parts set Type 4 copper (HEX, Strainer, Gasket) |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | Service kit for 70 plates XB05H Cu |
Characteristic | Value |
---|---|
Product group | Small Stations |
Product line | Subsystems |
Product Type | Small stations accessories |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.484 Kilogram |
Net weight | 2.3 Kilogram |
Characteristic | Value |
---|---|
Volume | 5.264 Liter |
EAN | 5702424600129 |