Accessories DHW, Circulation module, Circulation module for ThermoDual-S TD-Z 25-85-32 (KIT)
161L1307
3.9 m³/h, R1 1/4"/R1 1/4", External thread
Product specifications
Characteristic | Value |
|---|---|
| Application type | DHW storage & charging |
| Circulation connection size | R1 1/4"/R1 1/4" |
| Circulation connection type | External thread |
| Description | Circulation module for ThermoDual-S TD-Z 25-85-32 (KIT) |
| DG Indicator Profile | Not relevant for dangerous goods |
| Flow circulation [m3/h] [Max] | 3.90 m³/h |
Characteristic | Value |
|---|---|
| Material Description | CIRC-MOD. TD-Z 25-85-32 (KIT) |
| Product group | Accessories DHW |
| Product line | Heavy Duty Stations |
| Product Type | Circulation module |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 35 Kilogram |
| Net weight | 30 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162867822 |