Accessories substations, Distributors and pipe sets
146B2452
Connection kit FLS 130 + PSS 750
Product specifications
Characteristic | Value |
|---|---|
| Category name | Distributors and pipe sets |
| Contains batteries | No |
| Description | Connection kit FLS 130 + PSS 750 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Manufacturer's name | Danfoss |
| Material Description | Connection kit FLS 130 + PSS 750 |
Characteristic | Value |
|---|---|
| Pressure nominal secondary [bar] | 6 bar |
| Pressure secondary [bar] [Max] | 6 bar |
| Product group | Accessories substations |
| Product line | Heavy Duty Stations |
| Product Type | Accessories substations |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1 Kilogram |
| Net weight | 1 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162697832 |