CTR Solo 310/P348 150 0P S3
145H5998
Product specifications
Characteristic | Value |
|---|---|
| Application type | Accessories |
| Contains batteries | No |
| Description | CTR Solo 310/P348 150 0P S3 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | CTR Solo 310/P348 150 0P S3 |
Characteristic | Value |
|---|---|
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Accessories |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.65 Kilogram |
| Net weight | 1.645 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162473245 |