Flat stations accessories
145H5182
145H5182
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Replacement kit f.changing 110mm to 80mm |
Characteristic | Value |
|---|---|
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Flat stations accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1 Kilogram |
| Net weight | 0.9 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162876701 |