Small stations accessories
145H5152
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Cover for EvoFLat RENO Kermi, white |
Characteristic | Value |
|---|---|
| Product group | Small Stations |
| Product line | Subsystems |
| Product Type | Small stations accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8 Kilogram |
| Net weight | 2 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162516102 |