Flat stations accessories
145H5151
145H5151
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | SpareParts Kit EvoFlat NL Small 6mm |
Characteristic | Value |
|---|---|
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Flat stations accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.85 Kilogram |
| Net weight | 1.25 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 14.074 Liter |
| EAN/UPC | 5715162516010 |