Small stations accessories
145H5150
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | SpareParts Kit EvoFlat NL Small 8mm |
Characteristic | Value |
|---|---|
| Product group | Small Stations |
| Product line | Subsystems |
| Product Type | Small stations accessories |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.8 Kilogram |
| Net weight | 1.2 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 14.074 Liter |
| EAN/UPC | 5715162516003 |