XB06H-1-40_2_25_A_2G3/4
145H5066
XB06H-1-40_2_25_A_2G3/4
Product specifications
Characteristic | Value |
|---|---|
| Application type | Spare part |
| Description | XB06H-1-40_2_25_A_2G3/4 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | XB06H-1-40_2_25_A_2G3/4 |
Characteristic | Value |
|---|---|
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Spare part |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.97 Kilogram |
| Net weight | 3.82 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162514368 |