XB06H-1-26_2_25_A_2G3/4 PL
145H5065
XB06H-1-26_2_25_A_2G3/4 PL
Product specifications
Characteristic | Value |
|---|---|
| Application type | Spare part |
| Description | XB06H-1-26_2_25_A_2G3/4 PL |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | XB06H-1-26_2_25_A_2G3/4 PL |
Characteristic | Value |
|---|---|
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Spare part |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.98 Kilogram |
| Net weight | 2.8 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162514351 |