XB06L-1-24_2_25_A_2G3/4_2G3/4
145H5060
XB06L-1-24_2_25_A_2G3/4_2G3/4
Product specifications
Characteristic | Value |
|---|---|
| Application type | Spare part |
| Description | XB06L-1-24_2_25_A_2G3/4_2G3/4 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | XB06L-1-24_2_25_A_2G3/4_2G3/4 |
Characteristic | Value |
|---|---|
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Spare part |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.913 Kilogram |
| Net weight | 2.4 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 13.2 Liter |
| EAN/UPC | 5715162514313 |