Small stations accessories
145H4990
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | ServiceKit HEX XB37-30 |
| Product group | Small Stations |
Characteristic | Value |
|---|---|
| Product line | Subsystems |
| Product Type | Small stations accessories |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8.8 Kilogram |
| Net weight | 8 Kilogram |
| Volume | 11.32 Cubic decimeter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162493861 |
| Proposition 65 | Cancer and Reproductive Harm |